Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Leveling Edges483-7993: Base Edge Assembly
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Leveling Edges483-7993: Base Edge Assembly
483-7993: Base Edge Assembly

K-Series Base Edge Assembly

Brand: Cat

Product Images
483-7993: Base Edge Assembly
483-7993: Base Edge Assembly
483-7993: Base Edge Assembly
483-7993: Base Edge Assembly
483-7993: Base Edge Assembly

K-Series Base Edge Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 483-7993

Units of Measure

USMetric
Adapter Quantity: 6
Adapter Spacing (in): 12.047
Tip Size: K90
Material: Alloy Steel
Wear or Durability: Standard
Overall Length (in): 67.087
Adapter Spacing (mm): 306.0
Thickness (in): 1.181
Series: K Series
Overall Length (mm): 1,704.0
Thickness (mm): 30.0
View More
Compatible Models for part number 483-7993

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced