Essa peça foi projetada para encaixar em seu equipamento Cat com base nas especificações do fabricante.
Quaisquer alterações na configuração do fabricante poderá fazer com que o produto não se encaixe no equipamento Cat. Consulte o revendedor Cat antes de comprar para garantir que essa peça é apropriada para o equipamento Cat em sua condição atual e configuração assumida. Este indicador não pode garantir compatibilidade com todas as peças.
Remanufaturados
Sem Devolução
Kit
Substituto
Remanufaturados
Sem Devolução
Kit
Substituto
Exibindo 1 - 16 de 32
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
47.4 in
Weight
2462.6 lb
Length
51.1 in
Capacity
2.9 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
50.2 in
Weight
1316.2 lb
Length
41.5 in
Capacity
2.2 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
Para uso em materiais de baixo impacto, moderadamente abrasivos, como terra, argila vermelha, cascalho e argila comum.
Cat
Largura
96.9 in
Rated Capacity (yd3)
2.4
Altura
1319 mm
Width (in)
97
Peso
1.351 lb
Ground Engaging Tools
Base Edge
Comprimento
42 in
Capacity
2.4 yd³
Espessura da Borda da Base
1 in
Interface Type
IT Coupler
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
96.9 in
Height
57 in
Weight
2204.6 lb
Length
50.6 in
Capacity
3.1 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Para uso em materiais de baixo impacto, moderadamente abrasivos, como terra, argila vermelha, cascalho e argila comum.
Cat
Largura
100 in
Rated Capacity (yd3)
3.1
Altura
1321 mm
Width (in)
100
Peso
2.014 lb
Ground Engaging Tools
Base Edge
Comprimento
48 in
Capacity
3 yd³
Espessura da Borda da Base
1 in
Interface Type
IT Coupler
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
52.8 in
Weight
2094.4 lb
Length
51.4 in
Capacity
3 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
56.1 in
Weight
2555.2 lb
Length
56.5 in
Capacity
4.6 yd³
Base Edge Thickness
1 in
Interface Type
Fusion™ Coupler
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
65.4 in
Weight
2991.7 lb
Length
63.1 in
Capacity
6.5 yd³
Base Edge Thickness
1 in
Interface Type
Fusion™ Coupler
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
56 in
Weight
2599.2 lb
Length
58.8 in
Capacity
4.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
65.4 in
Weight
3042.4 lb
Length
65.5 in
Capacity
6.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
59.8 in
Weight
2852.8 lb
Length
63.1 in
Capacity
5.5 yd³
Base Edge Thickness
1 in
Interface Type
Fusion™ Coupler
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
59.8 in
Weight
2892.5 lb
Length
65.5 in
Capacity
5.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
56 in
Weight
2597 lb
Length
58.8 in
Capacity
4.6 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
59.8 in
Weight
2896.9 lb
Length
65.5 in
Capacity
5.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
65.4 in
Weight
3038 lb
Length
65.5 in
Capacity
6.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Usadas para carregar materiais leves, frouxamente embalados.
Cat
Largura
107.4 in
Altura
1343 mm
Peso
2411.9 lb
Comprimento
54.7 in
Capacidade
4 yd³
Rated Capacity (yd3)
4
Espessura da Borda da Base
1 in
Tipo de Interface
Pinado
Width (in)
107.4
Ground Engaging Tools
Base Edge
Exibindo 1 - 16 de 32
Exibindo 1 - 16 de 32
Selecionar Loja
Selecionar Loja
Selecionar Equipamento
Selecionar Loja
Para preços e disponibilidade