ತಯಾರಕರ ವಿಶೇಷಣಗಳ ಆಧಾರದ ಮೇಲೆ ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಸರಿಹೊಂದುವಂತೆ ಈ ಭಾಗವನ್ನು ವಿನ್ಯಾಸಗೊಳಿಸಲಾಗಿದೆ.
ತಯಾರಕರ ಕಾನ್ಫಿಗರೇಶನ್ನಲ್ಲಿನ ಯಾವುದೇ ಬದಲಾವಣೆಗಳು ಉತ್ಪನ್ನವು ನಿಮ್ಮ Cat ಸಾಧನಕ್ಕೆ ಹೊಂದಿಕೆಯಾಗುವುದಿಲ್ಲ. ಈ ಭಾಗವು ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಅದರ ಪ್ರಸ್ತುತ ಸ್ಥಿತಿಯಲ್ಲಿ ಮತ್ತು ಭಾವಿಸಲಾದ ಕಾನ್ಫಿಗರೇಶನ್ಗೆ ಸೂಕ್ತವಾಗಿದೆ ಎಂದು ಖಚಿತಪಡಿಸಿಕೊಳ್ಳಲು ಖರೀದಿಸುವ ಮೊದಲು ದಯವಿಟ್ಟು ನಿಮ್ಮ Cat ಡೀಲರ್ ಅನ್ನು ಸಂಪರ್ಕಿಸಿ. ಈ ಸೂಚಕವು ಎಲ್ಲಾ ಭಾಗಗಳಿಗೆ ಹೊಂದಾಣಿಕೆಯನ್ನು ಖಾತರಿಪಡಿಸುವುದಿಲ್ಲ.
ಮರುಉತ್ಪಾದಿತ
ಹಿಂತಿರುಗಿಸಲಾಗದು
ಕಿಟ್
ಬದಲಾಯಿಸಲಾಗಿದೆ
ಮರುಉತ್ಪಾದಿತ
ಹಿಂತಿರುಗಿಸಲಾಗದು
ಕಿಟ್
ಬದಲಾಯಿಸಲಾಗಿದೆ
32 ರಲ್ಲಿ 1 - 16 ವೀಕ್ಷಿಸಲಾಗುತ್ತಿದೆ
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
47.4 in
Weight
2462.6 lb
Length
51.1 in
Capacity
2.9 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
50.2 in
Weight
1316.2 lb
Length
41.5 in
Capacity
2.2 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
96.9 in
Height
51.9 in
Weight
1349.2 lb
Length
41.5 in
Capacity
2.4 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
96.9 in
Height
57 in
Weight
2204.6 lb
Length
50.6 in
Capacity
3.1 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
52 in
Weight
2015 lb
Length
48.4 in
Capacity
3 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
52.8 in
Weight
2094.4 lb
Length
51.4 in
Capacity
3 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
56.1 in
Weight
2555.2 lb
Length
56.5 in
Capacity
4.6 yd³
Base Edge Thickness
1 in
Interface Type
Fusion™ Coupler
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
65.4 in
Weight
2991.7 lb
Length
63.1 in
Capacity
6.5 yd³
Base Edge Thickness
1 in
Interface Type
Fusion™ Coupler
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
56 in
Weight
2599.2 lb
Length
58.8 in
Capacity
4.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
65.4 in
Weight
3042.4 lb
Length
65.5 in
Capacity
6.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
59.8 in
Weight
2852.8 lb
Length
63.1 in
Capacity
5.5 yd³
Base Edge Thickness
1 in
Interface Type
Fusion™ Coupler
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
59.8 in
Weight
2892.5 lb
Length
65.5 in
Capacity
5.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
56 in
Weight
2597 lb
Length
58.8 in
Capacity
4.6 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
59.8 in
Weight
2896.9 lb
Length
65.5 in
Capacity
5.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
65.4 in
Weight
3038 lb
Length
65.5 in
Capacity
6.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
52.9 in
Weight
2411.9 lb
Length
54.7 in
Capacity
3.9 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
ಸೈನ್ ಇನ್
32 ರಲ್ಲಿ 1 - 16 ವೀಕ್ಷಿಸಲಾಗುತ್ತಿದೆ
32 ರಲ್ಲಿ 1 - 16 ವೀಕ್ಷಿಸಲಾಗುತ್ತಿದೆ
ಸಲಕರಣೆಆಯ್ಕೆಮಾಡಿ
ಸ್ಟೋರ್ ಆಯ್ಕೆಮಾಡಿ
ಸ್ಟೋರ್ ಆಯ್ಕೆಮಾಡಿ
ಸ್ಟೋರ್ ಆಯ್ಕೆಮಾಡಿ
ದರ ಮತ್ತು ಲಭ್ಯತೆಗೆ ಸಂಬಂಧಿಸಿದಂತೆ