Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates348-8717: 25mm Thick Handhold Mount Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates348-8717: 25mm Thick Handhold Mount Plate
348-8717: 25mm Thick Handhold Mount Plate

Cat® 25mm Thick Handhold Mount Plate Used On C Frame

Brand: Cat

Product Images
348-8717: 25mm Thick Handhold Mount Plate
348-8717: 25mm Thick Handhold Mount Plate
348-8717: 25mm Thick Handhold Mount Plate
348-8717: 25mm Thick Handhold Mount Plate
348-8717: 25mm Thick Handhold Mount Plate

Cat® 25mm Thick Handhold Mount Plate Used On C Frame

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 348-8717

Units of Measure

USMetric
Length (in): 29.64
Overall Length (mm): 661.0
Length (mm): 661.0
Material: Steel,Structural Steel
Overall Width (mm): 200.0
Thickness (mm): 25.0
Hole Size (mm): 18 (3X); 14 (3X)
Weight (lb): 0.15
Finish: Paint
Width (in): 9.93
Width (mm): 200.0
Color: Cat Yellow Paint
Overall Length (in): 26.02
Overall Width (in): 7.87
Thickness (in): 0.98
Hole Size (in): 0.71 (3X); 0.55 (3X)
View More
Compatible Models for part number 348-8717

TRACK-TYPE TRACTOR

D9T D8T D9 D7E D8R D11T D10T2 D10 D9 GC D11 D8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced