Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters348-3432: Cabin Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters348-3432: Cabin Air Filter
348-3432: Cabin Air Filter

Activated Carbon Cabin Air Filter

Brand: Cat

Product Images
348-3432: Cabin Air Filter
348-3432: Cabin Air Filter
348-3432: Cabin Air Filter

Activated Carbon Cabin Air Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 348-3432

Units of Measure

USMetric
Height without Seal (in): 2.197
Height with Seal (in): 2.197
Width (mm): 270.0
Type: Metal Panel
Length (in): 13.504
Material: Carbon Steel,Other Mixed: Metal-Nonmetal
Height with Seal (mm): 55.8
Media Type: Activated Carbon
Height without Seal (mm): 55.8
Width (in): 10.63
Length (mm): 343.0
View More
Compatible Models for part number 348-3432

SOIL COMPACTOR

825K

WHEEL DOZER

834K 824K

LANDFILL COMPACTOR

826K 836K

WHEEL LOADER

950GC 972M XE 962M Z 966K XE 966M XE 980GC 988K 966L 966K 966M 950K 962L 972K 962K 950M 972M 950L 962M 972L 980L 980K 982M 950 GC 980M 950M Z 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced