Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home654-8599: Track Group
Home654-8599: Track Group
654-8599: Track Group

Cat® Track Group Trapezoidal Hole, 5 Tooth Master, Single Grouser, 44 Sections, PPR, SALT, ES, 610mm Shoe Width, 215.9mm Track Pitch, Wear Sensor

Brand: Cat

Product Images
654-8599: Track Group
654-8599: Track Group
654-8599: Track Group
654-8599: Track Group
654-8599: Track Group

Cat® Track Group Trapezoidal Hole, 5 Tooth Master, Single Grouser, 44 Sections, PPR, SALT, ES, 610mm Shoe Width, 215.9mm Track Pitch, Wear Sensor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 654-8599

Units of Measure

USMetric
Shoe Width (mm): 610.0
Shoe Width (in): 24.016
Shoe Type: Es
Link Inside Spread Sprocket (in): 3.905
Track Shoe Hole Type: Trapezoidal
Number of Track Sections: 44.0
Rotating Bushing Track (Rbt): No
Pin Retention System: Ppr
Weight (kg): 2,663.0
UC System: HD
ARM: No
Number of Sections: 44
Hole Type: Trapezoidal
Grease Track Type: Not Applicable
Link Inside Spread Sprocket (mm): 99.18
Bushing Inside Diameter (in): 3.297
Seal And Lube Type: SALT
Bushing Inside Diameter (mm): 83.75
Master Link Type: 5 Tooth Master
Track Pitch (mm): 215.9
Track Pitch (in): 8.5
Weight (lb): 5,870.91
Offset: Not Applicable
Track Bolt Thread: 0.875
Number of Grousers: Single
Clipped: No
Wear Sensor: Yes
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.875
View More
Compatible Models for part number 654-8599

TRACK-TYPE TRACTOR

D8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced