Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home641-9533: Track Group
Home641-9533: Track Group
641-9533: Track Group

Cat® Track Group 5 Tooth Master, Single Grouser, 44 Sections, PPR2, SALT, ES, 610mm Shoe Width, 215.9mm Track Pitch

Brand: Cat

Product Images
641-9533: Track Group
641-9533: Track Group
641-9533: Track Group
641-9533: Track Group
641-9533: Track Group

Cat® Track Group 5 Tooth Master, Single Grouser, 44 Sections, PPR2, SALT, ES, 610mm Shoe Width, 215.9mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 641-9533

An Undercarriage Track ensures smooth movement and stability by effectively transferring power from the engine to the ground. It consists of multiple components, including track links, track shoes, bolts, and nuts. The track links are interconnected to form a continuous loop, which wraps around the undercarriage frame. The track shoes, attached to the track links, make contact with the ground, providing traction and preventing slippage. The positive pin retention method ensures a secure attachment of the track links, minimizing the risk of track separation during operation.

Attributes:
• Increases joint seal ability in applications where link end-play growth can exceed the capacity of the seal
• Resists the outward movement of the links on the pin

Applications:
An Undercarriage Track is a continuous, linked system that replaces wheels on machines, providing a mobile track for distributing weight, transmitting power, and ensuring traction on uneven terrain.

View More
Specifications for part number 641-9533

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 3.515
Track Shoe Hole Type: Not Applicable
Shoe Width (mm): 610.0
Number of Track Sections: 44.0
Rotating Bushing Track (Rbt): No
Pin Retention System: Ppr2
Weight (kg): 2,604.624
UC System: GD
ARM: No
Shoe Width (in): 24.016
Number of Sections: 44
Hole Type: Not Applicable
Grease Track Type: GLT4
Bushing Inside Diameter (in): 3.117
Link Inside Spread Sprocket (mm): 89.29
Shoe Type: Es
Seal And Lube Type: SALT
Bushing Inside Diameter (mm): 79.16
Master Link Type: 5 Tooth Master
Track Pitch (mm): 215.9
Track Pitch (in): 8.5
Weight (lb): 5,742.206
Offset: Not Applicable
Track Bolt Thread: 0.875
Number of Grousers: Single
Clipped: No
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.75
View More
Compatible Models for part number 641-9533

TRACK-TYPE TRACTOR

D8GC D8 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced