Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsLinkage Pin Kits623-2068: Linkage Pin Kit - Bucket to Powerlink
HomeUpgrade & Repair KitsRepair & Service KitsLinkage Pin Kits623-2068: Linkage Pin Kit - Bucket to Powerlink
Parts included in this kit

No results available.

367-8468: 10 x 155mm 78A HNBR O-Ring
367-8468: 10 x 155mm 78A HNBR O-RingQuantity: 2
201-2771: M24 ID Steel Flat Washer
201-2771: M24 ID Steel Flat WasherQuantity: 1
462-2006: Sleeve Bearing (Bushing)
462-2006: Sleeve Bearing (Bushing)Quantity: 2
453-2854: M24-3 x 50mm Hex Head Bolt
453-2854: M24-3 x 50mm Hex Head BoltQuantity: 1
235-7642: Bucket Linkage Pin
235-7642: Bucket Linkage PinQuantity: 1
166-1496: 99.85mm Inner Diameter Pin Seal
166-1496: 99.85mm Inner Diameter Pin SealQuantity: 2
451-2177: M24 ID Steel Flat Washer
451-2177: M24 ID Steel Flat WasherQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Description for part number 623-2068

A convenient solution for linkage pin repairs. All the parts needed to fully update a pin joint in one location, at one time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.) This kit coves pin joint 10. Machine size 3336-340 with Mass configuration and machine size 345-352 with Reach configuration. Please see specific machine/prefix compatibility below.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 623-2068

We are still working on adding a specification for this part.

Compatible Models for part number 623-2068

EXCAVATOR

336F L 336E L 349F L 336 336 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced