Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsGrease Lubrication SystemsLubrication Pumps574-1196: Lubrication Pump
HomeStructures & Other Systems ComponentsGrease Lubrication SystemsLubrication Pumps574-1196: Lubrication Pump
574-1196: Lubrication Pump

Cat® 12V Lubrication Pump for the Auto Lube System

Brand: Cat

Product Images
574-1196: Lubrication Pump
574-1196: Lubrication Pump
574-1196: Lubrication Pump
574-1196: Lubrication Pump
574-1196: Lubrication Pump

Cat® 12V Lubrication Pump for the Auto Lube System

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 574-1196

Description:
Lubrication pumps like 574-1196 transmit lubricant from the reservoir and through the automatic lubrication system. Electric pumps use the machine's electrical system to move fluid used for cooling, lubrication, debris removal, fuel priming, and more. Cat components make certain that your equipment is operating at an optimal level.

Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Attributes:
• Steel lubrication pump
• Supply Voltage: 12 - 24 volts
• Max Operating Pressure: 350 bar (5076 psi)
• 4 kilogram (8.8 lb.) grease reservoir
• Stirrer Rotation: CCW
• Speed: 15 RPM

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 574-1196
Material: Steel,Carbon Steel
Voltage (volts): 12 - 24
View More
Compatible Models for part number 574-1196

WHEEL LOADER

972M XE 966L 966M 962L 950M 962 972M 950L 962M 972L 980L 982M 980M 966M XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced