Complete your tax details anytime right here.
HomeUndercarriageRolling ComponentsIdler Groups415-6134: Idler Group
HomeUndercarriageRolling ComponentsIdler Groups415-6134: Idler Group
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 415-6134

Description:
Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

Attributes:
General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 415-6134

Units of Measure

USMetric
Center Flange Diameter (in): 29.055
Tread Diameter (in): 27.48
Center Flange Width (in): 3.492
Shaft Protrusion Length (in): 2.438
Idler Rim Width (in): 9.134
Flange Diameter (in): 29.06
Bolt Size (in): 7/16
Shaft Length (in): 18.11
Shaft OD (in): 4.99
Shaft Diameter (in): 2.68
View More
Compatible Models for part number 415-6134

TRACK-TYPE TRACTOR

D8T D8GC D8 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced