Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings2D-9455: 71.438mm Inside Diameter Cone Bearing
HomeDrivetrainDifferentialsDifferential Bearings2D-9455: 71.438mm Inside Diameter Cone Bearing
2D-9455: 71.438mm Inside Diameter Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Product Images
2D-9455: 71.438mm Inside Diameter Cone Bearing
2D-9455: 71.438mm Inside Diameter Cone Bearing
2D-9455: 71.438mm Inside Diameter Cone Bearing
2D-9455: 71.438mm Inside Diameter Cone Bearing
2D-9455: 71.438mm Inside Diameter Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2D-9455

Units of Measure

USMetric
Inside Diameter (mm): 71.438
Width (mm): 46.038
Inside Diameter (in): 2.8125
Width (in): 1.8125
Material: Alloy Steel
View More
Compatible Models for part number 2D-9455

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

WHEEL TRACTOR-SCRAPER

657

SITE PREP TRACTOR

2864C 586C

LOAD HAUL DUMP

R1300G R1300G II R1300

MOTOR GRADER

12M 14M3 12M 3 12M 2 14 160M 140M 3 AWD 12M 3 AWD 16H NA 140M 3 140M 2 140 GC 14M-3 160 140M 160M 2 160M 3 16H 16G 14L 150 14M 160M 3 AWD 140

WINCH

528 518

WHEEL SKIDDER

535D 535C 535B 518 528 545D 545C 545 555D 528B 525D 525C 525B 530B

RIPPER SCARIFIER

16G

WHEEL TRACTOR

633E II 633C 633D 657G 613 639D 637 631D 631E 631C 631G 637G 613B 637D 637E

SOIL COMPACTOR

815 815B

EJECTOR TRUCK

740 D400E II 740B

WHEEL DOZER

814B 814

LANDFILL COMPACTOR

816 816B

GRAPPLE

120C 518 125C

WHEEL LOADER

962M Z 962 960F 950M Z 950B/950E 950GC 950G II 950B 950E 950G 962H 950F 962G 950H 950K 962L 962K 950M 950L 962M 950 GC 936E 962G II 936 966D 966C 966F 966E G936 966G 966R 950 950F II

FORWARDER

574

CHALLENGER

MTC755 MTC765 MTC735 MTC745

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D550B D400E D20D D250E D250D D250B 740C 740B D400D D25D D25C D350E D350D D350C 740 GC D35HP D30C D30D D35C D300E D300D 745C D350E II D400 D300B D40D 740 D400E II 735C 735B 745 735 OEM 735

BOOM

120C

WHEEL SCRAPER

666 666B 657G 657 657E 657B

TRUCK

69D 769 769B 769D 769C

QUARRY TRUCK

771D 771C

WHEEL FELLER BUNCHER

2570C 2570D HA770 TK370 573C 573D TK380 543 HA870 563C 533 563D 2670C 553C 2670D 2470C

TRACTOR

768C 768B

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced