Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings2D-9454: 136.52mm Tapered Roller Bearing Cup
HomeDrivetrainDifferentialsDifferential Bearings2D-9454: 136.52mm Tapered Roller Bearing Cup
2D-9454: 136.52mm Tapered Roller Bearing Cup

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Product Images
2D-9454: 136.52mm Tapered Roller Bearing Cup
2D-9454: 136.52mm Tapered Roller Bearing Cup
2D-9454: 136.52mm Tapered Roller Bearing Cup
2D-9454: 136.52mm Tapered Roller Bearing Cup
2D-9454: 136.52mm Tapered Roller Bearing Cup

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2D-9454
Material: Alloy Steel
View More
Compatible Models for part number 2D-9454

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

WHEEL TRACTOR-SCRAPER

657

LOAD HAUL DUMP

R1300G R1300G II R1300

SITE PREP TRACTOR

586C 2864C

MOTOR GRADER

120H 14 120K 12M 3 AWD 120 GC 135H 120H ES 160 140M 16H 16G 14L 150 14M 160M 3 AWD 140 12M 14M3 12M 3 12M 2 120 160M 140M 3 AWD 16H NA 140M 3 140M 2 140 GC 14M-3 135H NA 160M 2 160M 3 120H NA 120K 2

WINCH

528 518

TRACK-TYPE TRACTOR

D7G

WHEEL SKIDDER

518 528 545 555D 530B 508 535D 535C 535B 545D 545C 528B 525D 525C 525B

MARINE AUXILIARY

C32

MARINE ENGINE

C18 MARINE C18 3408B C32 C32 MARINE 3412E 3412D 3412 3408

PETROLEUM PACKAGE

C18

RIPPER SCARIFIER

16G

GENERATOR SET

3412C C32 C18

WHEEL TRACTOR

633E II 613 637 631D 631E 631C 631G 633C 633D 657G 639D 637G 613B 637D 637E

TRACK LOADER

983B

SOIL COMPACTOR

815 815B

EJECTOR TRUCK

740B 740 D400E II

WHEEL DOZER

814B 814

LANDFILL COMPACTOR

816 816B

GRAPPLE

120C 518 125C

WHEEL LOADER

962 960F 966 972M 972 972L 972 XE 966 XE 966XE 950G II 950B 950E 950G 962H 950F 962G 950H 950K 962L 962K 950M 950L 962M 936 966D 966C 966F 966E G936 966G 966L 966M 966R 950 962M Z 950M Z 950B/950E 950GC 950 GC 972M XE 966M XE 936E 962G II 972XE 950F II

FORWARDER

574

GEN SET ENGINE

3412 3412C

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

CHALLENGER

MTC735 MTC745 MTC755 MTC765

ARTICULATED TRUCK

D20D D35HP D30C D30D D35C D300E D300D D300B D400E D250E D250D D250B 740C 740B D400D D25D D25C D350E D350D D350C 740 GC 745C D350E II D400 D40D 740 D400E II 735C 735B 745 735 OEM 735

BOOM

120C

PNEUMATIC COMPACTOR

PS-500

INDUSTRIAL ENGINE

3412

QUARRY TRUCK

771D 771C

WHEEL SCRAPER

666B 657G 657E 657B 666 657

TRUCK

69D 769 769B 769D 769C

WHEEL FELLER BUNCHER

2570C 2570D 543 533 2470C HA770 TK370 573C 573D TK380 HA870 563C 563D 2670C 553C 2670D

TRACTOR

768C 768B

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced