Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Floormats159-7949: Operator Cab Floormat
HomeCabsCab InteriorCab Floormats159-7949: Operator Cab Floormat
159-7949: Operator Cab Floormat

Cat® 1052 mm Long Floormat for cab console cover

Brand: Cat

Product Images
159-7949: Operator Cab Floormat
159-7949: Operator Cab Floormat
159-7949: Operator Cab Floormat

Cat® 1052 mm Long Floormat for cab console cover

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-7949

Units of Measure

USMetric
Material Description: Vinyl
Width (mm): 809.0
Standard Color: Embassy Gray
Length (in): 41.4
Material: Acoustical Insulation
Thickness (in): 0.68
Thickness (mm): 17.3
Length (mm): 1,051.8
Width (in): 31.85
View More
Compatible Models for part number 159-7949

TRACK-TYPE TRACTOR

D7R D7R II D6R III D6R D6R XL D6T D6R II D6R STD D8R II D7R XR D7R LGP

WATER FORDING TRACTOR

D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced