Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Dash & Trims159-7943: Acoustic Panel
HomeCabsCab InteriorCab Dash & Trims159-7943: Acoustic Panel
159-7943: Acoustic Panel

Cat® Differential Steer Acoustic Panel reduces noise and vibrations in construction machinery equipped with differential steering systems

Brand: Cat

Product Images
159-7943: Acoustic Panel
159-7943: Acoustic Panel
159-7943: Acoustic Panel
159-7943: Acoustic Panel
159-7943: Acoustic Panel

Cat® Differential Steer Acoustic Panel reduces noise and vibrations in construction machinery equipped with differential steering systems

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-7943

Units of Measure

USMetric
Overall Height (mm): 314.0
Overall Length (mm): 737.0
Overall Width (mm): 412.0
Overall Height (in): 12.36
Overall Length (in): 29.02
Overall Width (in): 16.22
Material: Acrylonitrile Butadiene Styrene (ABS) Plastic,Plastic Plastic,Acoustical Insulation
View More
Compatible Models for part number 159-7943

TRACK-TYPE TRACTOR

D7R II D6R III D6R D6T D6R II D8R II

WATER FORDING TRACTOR

D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced