Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals9J-0107: Elevator Frame Wear Sleeve
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals9J-0107: Elevator Frame Wear Sleeve
9J-0107: Elevator Frame Wear Sleeve

Cat® Elevator Wear Sleeve Protective covering for elevator components, preventing wear and extending lifespan

Brand: Cat

Product Images
9J-0107: Elevator Frame Wear Sleeve
9J-0107: Elevator Frame Wear Sleeve
9J-0107: Elevator Frame Wear Sleeve
9J-0107: Elevator Frame Wear Sleeve
9J-0107: Elevator Frame Wear Sleeve

Cat® Elevator Wear Sleeve Protective covering for elevator components, preventing wear and extending lifespan

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9J-0107

Units of Measure

USMetric
Material: Steel,Carbon Steel,Alloy Mixed: Metal
Inside Diameter (mm): 79.4
Outside Diameter (mm): 82.6
Width (mm): 16.0
Inside Diameter (in): 3.125
Outside Diameter (in): 3.25
Width (in): 0.63
View More
Compatible Models for part number 9J-0107

WHEEL SCRAPER

613 613C 613C II 613B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced