Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainWheels8W-0331: 11/16'' X 1/2'' Swivel Angle Connector
HomeDrivetrainWheels8W-0331: 11/16'' X 1/2'' Swivel Angle Connector
8W-0331: 11/16'' X 1/2'' Swivel Angle Connector

Cat® 11/16'' X 1/2'' Fluid Carrying Steel Swivel Angle Connector

Brand: Cat

Product Images
8W-0331: 11/16'' X 1/2'' Swivel Angle Connector
8W-0331: 11/16'' X 1/2'' Swivel Angle Connector
8W-0331: 11/16'' X 1/2'' Swivel Angle Connector
8W-0331: 11/16'' X 1/2'' Swivel Angle Connector
8W-0331: 11/16'' X 1/2'' Swivel Angle Connector

Cat® 11/16'' X 1/2'' Fluid Carrying Steel Swivel Angle Connector

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8W-0331

Units of Measure

USMetric
Material Description: Steel
Length (mm): 48.0
Height (mm): 22.35
Length (in): 1.889
Height (in): 0.88
Thread Size (in): 45612
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 8W-0331

TRUCK

785 789 793F AC 793F CMD 785G 793 793D 793B 793C 793F 789C 789D 789B 785C 785D 793F OEM 785B 793F XQ

TRACTOR

784C 784B

OFF HIGHWAY TRUCK

789 785 789G 793 785D 793D 789D 793F

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced