Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys8L-4897: Steel Alternator Pulley
Home
EngineBelts, Pulleys, & Vibration DampersEngine Pulleys
8L-4897: Steel Alternator Pulley
8L-4897: Steel Alternator Pulley

Cat® Single Groove Round Steel Alternator Pulley to Hold V Belt

Brand: Cat

Product Images
8L-4897: Steel Alternator Pulley
8L-4897: Steel Alternator Pulley
8L-4897: Steel Alternator Pulley
8L-4897: Steel Alternator Pulley
8L-4897: Steel Alternator Pulley

Cat® Single Groove Round Steel Alternator Pulley to Hold V Belt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8L-4897
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8L-4897
Width (mm): 96.5
Height (mm): 45.7
Material: Carbon Steel
Length (mm): 96.5
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 8L-4897

GENERATOR

SR4

GEN SET ENGINE

3306 3304 3304B 3306B

GENERATOR SET

G3306

POWER MODULE

XQG135

MARINE ENGINE

D333C 3304 3306 D330C 3306B 3304B D343

HYDRAULIC CONTROL

48

INDUSTRIAL ENGINE

3304 3306 D343 D330C D333C

GAS ENGINE

G343 G3306B G333C G3304B G3304 G3306

PETROLEUM GEN SET

G3306B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert