Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers8F-8049: M45 ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers8F-8049: M45 ID Steel Flat Washer
8F-8049: M45 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
8F-8049: M45 ID Steel Flat Washer
8F-8049: M45 ID Steel Flat Washer
Contact your dealer for replacement options.

FLAT WASHER

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8F-8049

Units of Measure

USMetric
Inner Diameter (mm): 48.4
Inner Diameter (in): 1.906
Outer Diameter (mm): 92.1
Outer Diameter (in): 3.625
Thickness (mm): 1.2
Thickness (in): 0.049
Material: Soft Steel,Alloy Mixed: Metal
Washer Type: Flat Washer
Material Description: Soft Steel
View More
Compatible Models for part number 8F-8049

MOTOR GRADER

140 120 12F 140B 12E 120B 14E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced