Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components7T-5646: 52T Torque Converter Yoke
HomeDrivetrainTransmissions & ComponentsOther Transmission Components7T-5646: 52T Torque Converter Yoke
7T-5646: 52T Torque Converter Yoke

Cat® 52T Torque Converter Steel Yoke is used in Power Train

Brand: Cat

Product Images
7T-5646: 52T Torque Converter Yoke
7T-5646: 52T Torque Converter Yoke
7T-5646: 52T Torque Converter Yoke
7T-5646: 52T Torque Converter Yoke
7T-5646: 52T Torque Converter Yoke

Cat® 52T Torque Converter Steel Yoke is used in Power Train

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7T-5646

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 225.43
Overall Length (mm): 129.39
Outside Diameter (in): 8.875
Overall Length (in): 5.094
Material: Low Alloy Steel,Oil Fluid,Carbon Steel
View More
Compatible Models for part number 7T-5646

QUARRY TRUCK

770G

TRUCK

772 770 770G 770G OEM 777C 777B 777D 777G 777F

TRACTOR

776D 776C 776B

OFF HIGHWAY TRUCK

777G 770

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced