Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUndercarriageTrack ComponentsTrack Groups658-6463: 610mm Width Undercarriage Track
HomeUndercarriageTrack ComponentsTrack Groups658-6463: 610mm Width Undercarriage Track
658-6463: 610mm Width Undercarriage Track

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, MS, 610mm Shoe Width, 240mm Track Pitch, Wear Sensor

Brand: Cat

fallback-image
658-6463: 610mm Width Undercarriage Track

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, MS, 610mm Shoe Width, 240mm Track Pitch, Wear Sensor

Brand: Cat

Warranty Information
Return Policy
Compare Alternate Parts
Link Inside Spread Sprocket (in)
Shoe Width (in)
Bushing Inside Diameter (in)
Description
658-6463
This part:
658-6463: 610mm Width Undercarriage Track

4.528

24.016

3.346

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, MS, 610mm Shoe Width, 240mm Track Pitch, Wear Sensor

458-7790
This part:
458-7790: Track Group

4.134

24.016

3.346

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 610mm Shoe Width, 240mm Track Pitch

658-6419
This part:
658-6419: Undercarriage Track Assembly

4.134

24.016

3.469

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 610mm Shoe Width, 240.5mm Track Pitch, Wear Sensor

658-6413
This part:
658-6413: Undercarriage Track Assembly

4.134

24.016

3.469

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, SES, 610mm Shoe Width, 240.5mm Track Pitch, Wear Sensor

571-3532
This part:
571-3532: Track Group

4.134

24.016

3.469

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 610mm Shoe Width, 240.5mm Track Pitch

658-6459
This part:
658-6459: 610mm Width Undercarriage Track

4.528

24.016

3.346

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 610mm Shoe Width, 240mm Track Pitch, Wear Sensor

658-6439
This part:
658-6439: Undercarriage Track

4.528

24.016

3.346

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 610mm Shoe Width, 240mm Track Pitch, Wear Sensor

658-6443
This part:
658-6443: Undercarriage Track

4.528

24.016

3.346

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, SES, 610mm Shoe Width, 240mm Track Pitch, Wear Sensor

512-0736
This part:
512-0736: Track Group

4.134

24.016

3.469

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, SES, 610mm Shoe Width, 240.5mm Track Pitch

512-0738
This part:
512-0738: Track Group

4.134

24.016

3.469

Cat® Track Group Round Hole, 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, SES, 610mm Shoe Width, 240.5mm Track Pitch

379-4044
This part:
379-4044: Track Group

4.134

24.016

3.346

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 610mm Shoe Width, 240mm Track Pitch

379-4048
This part:
379-4048: Track Group

4.134

24.016

3.346

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, SES, 610mm Shoe Width, 240mm Track Pitch

613-7171
This part:
613-7171: Track Group

4.528

24.016

3.346

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, MS, 610mm Shoe Width, 240mm Track Pitch

Related parts
658-6461: 685mm Width Undercarriage Track
658-6461: 685mm Width Undercarriage Track

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 685mm Shoe Width, 240mm Track Pitch, Wear Sensor

Check Price
458-7804: Track Group
458-7804: Track Group

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 685mm Shoe Width, 240mm Track Pitch

Check Price
658-6461
658-6461: 685mm Width Undercarriage Track
Check Price
458-7804
458-7804: Track Group
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced