Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUndercarriageRolling ComponentsTrack Roller Groups620-6402: Track Roller Group
HomeUndercarriageRolling ComponentsTrack Roller Groups620-6402: Track Roller Group
620-6402: Track Roller Group

Cat® Track Roller Group Standard Application, DOUBLE FLANGE, 241mm Tread Diameter, 306.74mm Mounting Width

Brand: Cat

Product Images
620-6402: Track Roller Group
620-6402: Track Roller Group
620-6402: Track Roller Group
620-6402: Track Roller Group
620-6402: Track Roller Group

Cat® Track Roller Group Standard Application, DOUBLE FLANGE, 241mm Tread Diameter, 306.74mm Mounting Width

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 620-6402
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 620-6402

A Double Flange Track Roller is used in tracked machines. It is designed to support and guide the track chain as it moves along the Track Frame. It consists of a cylindrical roller with flanges on both sides. The Flanges are positioned on the inner and outer sides of the roller, forming a double-flange configuration.

Attributes:
• Helps to improve balance and prevent tipping during operation.
• The Flanges Provide additional contact with the track, enhancing traction and minimizing slippage.

Applications:
A Double Flange Track Roller is used to distribute the weight of the track roller evenly across the track chain.

View More
Specifications for part number 620-6402

Units of Measure

USMetric
Tread Diameter (in): 9.488
Mounting Width (in): 12.076
Shaft Length (in): 17.975
Link Outside Spread (in): 9.512
Inside Spread (in): 3.819
Shaft OD (in): 2.283
Outer Flange Diameter (in): 10.827
View More
Compatible Models for part number 620-6402

TRACK-TYPE TRACTOR

D8T D8R D8GC D8 GC D8

View More
Compare Alternate Parts
Tread Diameter (in)
Mounting Width (in)
Shaft Length (in)
Description
620-6402
This part:
620-6402: Track Roller Group

9.488

12.076

17.975

Cat® Track Roller Group Standard Application, DOUBLE FLANGE, 241mm Tread Diameter, 306.74mm Mounting Width

620-6405
This part:
620-6405: Track Roller Group

9.488

12.841

17.953

Cat® Track Roller Group DOUBLE FLANGE, High Temperature Application, 241mm Tread Diameter, 326.16mm Mounting Width

620-6403
This part:
620-6403: Track Roller Group

12.841

9.89

3.819

Cat® Track Roller Group DOUBLE FLANGE, Arctic Application, 241mm Tread Diameter, 326.16mm Mounting Width

523-2224
This part:
523-2224: Track Roller Group

9.488

12.611

18.11

Cat® Track Roller Group Arctic Application, DOUBLE FLANGE, 241mm Tread Diameter, 320.32mm Mounting Width

Related parts
525-1082: Dflg Roller Group
525-1082: Dflg Roller Group

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 241mm Tread Diameter, 306.74mm Mounting Width

Check Price
615-6360: Track Roller Group
615-6360: Track Roller Group

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 241mm Tread Diameter, 312.3mm Mounting Width

Check Price
525-1082
525-1082: Dflg Roller Group
Check Price
615-6360
615-6360: Track Roller Group
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced