Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups612-6820: Basic Turbocharger
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups612-6820: Basic Turbocharger
612-6820: Basic Turbocharger

Cat® Turbocharger for 3516 Engine

Brand: Cat

Product Images
612-6820: Basic Turbocharger
612-6820: Basic Turbocharger
612-6820: Basic Turbocharger
612-6820: Basic Turbocharger
612-6820: Basic Turbocharger

Cat® Turbocharger for 3516 Engine

Brand: Cat

Warranty Information
Return Policy
Compare Alternate Parts
Length (in)
Description
612-6820
This part:
612-6820: Basic Turbocharger

12.66

Cat® Turbocharger for 3516 Engine

20R-9727
This part:
20R-9727: Cat® Reman Turbocharger

Cat® Reman Turbocharger

Related parts
5P-7128: 3/8''-16 x 2'' Hex Head Bolt
5P-7128: 3/8''-16 x 2'' Hex Head Bolt

Cat® 0.375'' Stainless Steel High Temperature Hexagonal Head Bolt

Check Price
121-5736: 1.6mm Thick Turbocharger Gasket
121-5736: 1.6mm Thick Turbocharger Gasket

Turbocharger Gasket

Check Price
2N-2766: 3/8''-16 Cone Lock Nut
2N-2766: 3/8''-16 Cone Lock Nut

Lock Nut

Check Price
5P-7128
5P-7128: 3/8''-16 x 2'' Hex Head Bolt
Check Price
121-5736
121-5736: 1.6mm Thick Turbocharger Gasket
Check Price
2N-2766
2N-2766: 3/8''-16 Cone Lock Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced