Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home5P-7802: Bearing-Aligning
Home5P-7802: Bearing-Aligning
5P-7802: Bearing-Aligning

Cat® Self Aligning Spherical Plain Bearing

Brand: Cat

Product Images
5P-7802: Bearing-Aligning
5P-7802: Bearing-Aligning
5P-7802: Bearing-Aligning
5P-7802: Bearing-Aligning
5P-7802: Bearing-Aligning

Cat® Self Aligning Spherical Plain Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-7802

Units of Measure

USMetric
Outside Diameter (mm): 111.125
Inside Diameter (mm): 69.85
Height (mm): 61.11
Outside Diameter (in): 4.375
Inside Diameter (in): 2.75
Height (in): 2.4059
Material: Alloy Mixed: Metal,Steel Bearing
View More
Compatible Models for part number 5P-7802

TRANSMISSION

TR16-C7.1

ARTICULATED TRUCK

D25D D35C D25C D350E D350D D400E II D350C D350E II 725C D400 D35HP 730 EJECTOR 725 730C2 D400E 730 D30C 730C D40D D30D D400D 725C2 735

PIPELAYER

589 578

EJECTOR TRUCK

D400E II 730C2 EJ 730 730C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced