Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components583-9488: Water Temperature Regulator Thermostat
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components583-9488: Water Temperature Regulator Thermostat
583-9488: Water Temperature Regulator Thermostat

Cat® 82 °C Thermostat used in Cooling and Air Conditioner units

Brand: Cat

Product Images
583-9488: Water Temperature Regulator Thermostat
583-9488: Water Temperature Regulator Thermostat
583-9488: Water Temperature Regulator Thermostat
583-9488: Water Temperature Regulator Thermostat
583-9488: Water Temperature Regulator Thermostat

Cat® 82 °C Thermostat used in Cooling and Air Conditioner units

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 583-9488

We are still working on adding a specification for this part.

Compatible Models for part number 583-9488

MULTI TERRAIN LOADER

277C2 277B 267B 287C 277C 287B 297C 287C2 257B3

COMPACT TRACK LOADER

299C 289C 279C 279C2 259B3 289C2

SKID STEER LOADER

242B3 248B 246B 268B 236B 256C 246C 252B3 236B3 262B 252B 272C 262C 262C2

INDUSTRIAL ENGINE

C3.4 3044C

COMPACT WHEEL LOADER

904H 907H 908H 906H 908 906 904B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced