Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUndercarriageRolling ComponentsTrack Roller Groups573-4178: Track Roller Group
HomeUndercarriageRolling ComponentsTrack Roller Groups573-4178: Track Roller Group
573-4178: Track Roller Group

Cat® Track Roller Group Arctic Application, DOUBLE FLANGE, 222mm Tread Diameter, 294.47mm Mounting Width

Brand: Cat

Product Images
573-4178: Track Roller Group
573-4178: Track Roller Group
573-4178: Track Roller Group
573-4178: Track Roller Group
573-4178: Track Roller Group

Cat® Track Roller Group Arctic Application, DOUBLE FLANGE, 222mm Tread Diameter, 294.47mm Mounting Width

Brand: Cat

Warranty Information
Return Policy
Compare Alternate Parts
Mounting Width (in)
Link Outside Spread (in)
Inside Spread (in)
Description
573-4178
This part:
573-4178: Track Roller Group

11.593

8.362

4.01

Cat® Track Roller Group Arctic Application, DOUBLE FLANGE, 222mm Tread Diameter, 294.47mm Mounting Width

600-2152
This part:
600-2152: Track Roller Group

11.59

8.127

4.01

Cat® Track Roller Group DOUBLE FLANGE, High Temperature Application, 222.5mm Tread Diameter, 294.39mm Mounting Width

573-4177
This part:
573-4177: Track Roller Group

11.592

8.071

4.173

Cat® Track Roller Group SINGLE FLANGE, Arctic Application, 222mm Tread Diameter, 294.43mm Mounting Width

600-2151
This part:
600-2151: Track Roller Group

11.59

8.071

4.173

Cat® Track Roller Group SINGLE FLANGE, High Temperature Application, 222.5mm Tread Diameter, 294.39mm Mounting Width

550-0278
This part:
550-0278: Track Roller Group

11.59

8.071

4.173

Cat® Track Roller Group Standard Application, SINGLE FLANGE, 222.5mm Tread Diameter, 294.39mm Mounting Width

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced