Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTires & RimsMudflaps545-5201: 12mm Thick Mudflap
HomeDrivetrainTires & RimsMudflaps545-5201: 12mm Thick Mudflap
545-5201: 12mm Thick Mudflap

Cat® Rear Fender Mudflaps provide protection from tire spray and other airborne debris

Brand: Cat

Product Images
545-5201: 12mm Thick Mudflap
545-5201: 12mm Thick Mudflap
545-5201: 12mm Thick Mudflap
545-5201: 12mm Thick Mudflap
545-5201: 12mm Thick Mudflap

Cat® Rear Fender Mudflaps provide protection from tire spray and other airborne debris

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 545-5201

Units of Measure

USMetric
Material: Reinforced Rubber,Rubber & Fiber Rubber
Color: Black
Overall Length (mm): 957.0
Overall Width (mm): 606.0
Thickness (mm): 12.0
Hole Size (mm): 25 (5X)
Overall Length (in): 43.63
Overall Width (in): 37.68
Thickness (in): 0.47
Hole Size (in): 1.00 (5X)
View More
Compatible Models for part number 545-5201

ARTICULATED TRUCK

730C2 725C 730 730C 730 EJECTOR 725 725C2 735

EJECTOR TRUCK

730C2 EJ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced