Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Components520-5604: Filler Cap Adapter
HomeDrivetrainTorque Converters & ComponentsTorque Converter Components520-5604: Filler Cap Adapter
520-5604: Filler Cap Adapter

Cat® Torque Converter Filler Cap Adapter to connect the transmission fluid reservoir to the filler port, for controlled and efficient fluid transfer

Brand: Cat

Product Images
520-5604: Filler Cap Adapter
520-5604: Filler Cap Adapter
520-5604: Filler Cap Adapter
520-5604: Filler Cap Adapter
520-5604: Filler Cap Adapter

Cat® Torque Converter Filler Cap Adapter to connect the transmission fluid reservoir to the filler port, for controlled and efficient fluid transfer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 520-5604

Units of Measure

USMetric
Material Description: Cast aluminum
Outside Diameter (mm): 87.88
Inside Diameter (mm): 54.61
Height (mm): 44.09
Outside Diameter (in): 3.459
Inside Diameter (in): 2.15
Height (in): 1.735
Material: Alloy Aluminum
View More
Compatible Models for part number 520-5604

TRUCK

797F 793F 793F CMD 797B 793F XQ

OFF HIGHWAY TRUCK

793 793F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced