Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins4F-0255: 72.89mm Long Cross Hole Tee Head Pin
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins4F-0255: 72.89mm Long Cross Hole Tee Head Pin
4F-0255: 72.89mm Long Cross Hole Tee Head Pin

Cat® Cross Hole Clevis Pin

Brand: Cat

Product Images
4F-0255: 72.89mm Long Cross Hole Tee Head Pin
4F-0255: 72.89mm Long Cross Hole Tee Head Pin
4F-0255: 72.89mm Long Cross Hole Tee Head Pin
4F-0255: 72.89mm Long Cross Hole Tee Head Pin
4F-0255: 72.89mm Long Cross Hole Tee Head Pin

Cat® Cross Hole Clevis Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4F-0255

Units of Measure

USMetric
Pin Type: Cross Hole
Material Description: Steel
Pin Diameter (mm): 12.7
Head Diameter (mm): 22.225
Length (mm): 73.025
Pin Diameter (in): 0.5
Head Diameter (in): 0.875
Length (in): 2.875
Diameter (in): 0.5
Diameter (mm): 12.7
Material: Alloy Zinc,Carbon Steel
Overall Length (in): 2.874
Overall Length (mm): 73.0
View More
Compatible Models for part number 4F-0255

HYDRAULIC CONTROL

163 143 183B 153 140

TRACK LOADER

977D 977H 955C 955H

SOIL COMPACTOR

825C 825B 815F II 815K 815B 815 815F

WHEEL DOZER

834 824B 834B 824C

WINCH

53 57H 55 56H

MOTOR GRADER

24H 24M 24 130G

BACKHOE

931 D3

WHEEL LOADER

930

TRACK SKIDDER

D5HTSK II

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D7F D6G SR D7G D7H D6D SR D6R III D6G2 LGP D5 D8R D6GC D8K D6H II D6R STD D3C II D7R LGP D8R II D9H D6G2 XL D5R LGP D6N LGP D6R XL D4H III D6R II D4H XL D6T XW D3B D3C D5H XL D6T XL D7R SERIES D4H D5R2 D4E D4E SR D6F SR D5B D5R XL D5H D5E D6E SR D7R II D6D D7G2 D6N XL D6R D6T D6M D6N D7R XR D6E D6G D6H D7E LGP D7E

RIPPER

8D 7 6 5 4 977

WATER FORDING TRACTOR

D7R II

BULLDOZER

4S 6 5A 5P 5S 7SU 6A 6S 7G 7A 7S 7U 6SU 977A 8C 7S LGP 8A 824S 8S 8U 8R 825 9A 9C 9U 9S 9R 834U 834S 3S 3P 8SR 955 824C 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced