Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsEnclosures & Doors487-6832: Operator Console Cover
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsEnclosures & Doors487-6832: Operator Console Cover
487-6832: Operator Console Cover

Cat® Left Hand Front Operator Console Cover, Polypropylene, Dark Gray

Brand: Cat

Product Images
487-6832: Operator Console Cover
487-6832: Operator Console Cover
487-6832: Operator Console Cover
487-6832: Operator Console Cover
487-6832: Operator Console Cover

Cat® Left Hand Front Operator Console Cover, Polypropylene, Dark Gray

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 487-6832

Units of Measure

USMetric
Material: Polypropylene Plastic
Standard Color: Dark Gray
Overall Length (mm): 349.0
Overall Width (mm): 111.0
Overall Height (mm): 80.0
Material Thickness (mm): 3.0
Hole Size (mm): 5 (2X); 7
Overall Length (in): 13.7
Overall Width (in): 4.4
Overall Height (in): 3.2
Material Thickness (in): 0.1
Hole Size (in): 0.20 (2X); 0.3
View More
Compatible Models for part number 487-6832

TRACK FELLER BUNCHER

522 521

OEM MOB HYD PWR UNIT

336MHPU

WHEELED EXCAVATOR

M313-07 MH3040 M314-07 M314 MH3026 M315 M322 M320 M315GC M318 M319 M316 M317

FORESTRY PRODUCTS

548 FM528 558 FM528 LL 568 538

EXCAVATOR

326 GC MH3022 340 336 MHPU 349 336 GC 345 313 GC FM538 320D 323 GC 323GC 395 352 350 317 333 GC 315 313 FM548 320 320D L 326 330 GC 325 323 326GC M320GC 315 GC 319 FM558 OTHER MH3040 330 374 340MHPU 317 GC 335 336 3101 333 FM568 350 OEM 330GC 320 GC 345 GC 352 UHD

MATERIAL HANDLER

MH3050 MH3250 MH3260 MH3022 MH3024 MH3032 MH3040

MOBILE HYD POWER UNIT

330 MHPU 350MHPU

FOREST PRODUCTS

OTHER

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced