[Online only! | Limited time!] $10 off orders over $1000
Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
Home482-4286: D3500 15.3:1 Compression Ratio Engine Piston
Home482-4286: D3500 15.3:1 Compression Ratio Engine Piston
482-4286: D3500 15.3:1 Compression Ratio Engine Piston

Cat® 207.6 cm cube Engine Piston is a cylindrical component that moves within the engine cylinder, converting the force of combustion into mechanical energy

Brand: Cat

Product Images
482-4286: D3500 15.3:1 Compression Ratio Engine Piston
482-4286: D3500 15.3:1 Compression Ratio Engine Piston
482-4286: D3500 15.3:1 Compression Ratio Engine Piston
482-4286: D3500 15.3:1 Compression Ratio Engine Piston
482-4286: D3500 15.3:1 Compression Ratio Engine Piston

Cat® 207.6 cm cube Engine Piston is a cylindrical component that moves within the engine cylinder, converting the force of combustion into mechanical energy

Brand: Cat

Warranty Information
Return Policy
Compare Alternate Parts
Description
482-4286
This part:
482-4286: D3500 15.3:1 Compression Ratio Engine Piston

Cat® 207.6 cm cube Engine Piston is a cylindrical component that moves within the engine cylinder, converting the force of combustion into mechanical energy

20R-9946
This part:
20R-9946: Cat® Reman Cylinder Pack

Cat® Reman Cylinder Pack (3500) (15.3:1 Compression Ratio) with Cat Reman connecting rod and Cat Reman piston pin

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced