Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTires & RimsMudflaps464-6660: Off-Road Fender
HomeDrivetrainTires & RimsMudflaps464-6660: Off-Road Fender
464-6660: Off-Road Fender

Cat® 730 mm Wide Front Roading Fender

Brand: Cat

Product Images
464-6660: Off-Road Fender
464-6660: Off-Road Fender
464-6660: Off-Road Fender
464-6660: Off-Road Fender
464-6660: Off-Road Fender

Cat® 730 mm Wide Front Roading Fender

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 464-6660

Units of Measure

USMetric
Width (mm): 730.0
Width (in): 28.7
Material Description: PDCPD Plastic
Material: Acrylic Adhesive,Plastic Plastic
View More
Compatible Models for part number 464-6660

WHEEL DOZER

814 814K

WHEEL LOADER

972 XE 972M XE 814K 966 XE 980 XE 962M Z 962 986 966XE 980 982XE 982 966M XE 980XE 988GC 980GC 966L 986H 966 988 966M 962L 986K 988 XE 950M 972M 950 950L 962M 972 972L 980L 982 XE 982M 972XE 980M 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced