Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageRolling ComponentsSprockets and SegmentsSprockets449-2304: Track Sprocket
Home
UndercarriageRolling ComponentsSprockets and SegmentsSprockets
449-2304: Track Sprocket
449-2304: Track Sprocket

Cat® Track Sprocket Plain Steel, Offset, 16 Bolts, 23 Teeth, 215.9mm Track Pitch

Brand: Cat

Product Images
449-2304: Track Sprocket
449-2304: Track Sprocket
449-2304: Track Sprocket
449-2304: Track Sprocket
449-2304: Track Sprocket

Cat® Track Sprocket Plain Steel, Offset, 16 Bolts, 23 Teeth, 215.9mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 449-2304

Units of Measure

USMetric
Number of Sprocket Teeth: 23
Number of Sprocket Bolts: 16
Number of Sprocket Segments: 1
Outside Diameter (mm): 812
Inside Diameter (mm): 515
Overall Length (mm): 80
Bolt Size (mm): M24
Overall Length (in): 3.15
Outside Diameter (in): 31.97
Inside Diameter (in): 20.28
Number of Bolts: 16
Pitch (mm): 215.9
Material: Alloy Steel,Carbon Steel
Bushing Radius (in): 1.339
UC System: GD
Relieved: Yes
Tooth Width (in): 3.15
Bolt Circle Diameter (mm): 566
Material Type: Plain Steel
Inner Diameter (in): 20.28
Bolt Circle Diameter (in): 22.283
Pitch (in): 8.5
Tip Diameter (in): 31.969
Back Lash (in): 0.394
Inner Diameter (mm): 515.12
Sound Segment: No
Back Lash (mm): 10
Tip Diameter (mm): 812
Sprocket Mounting Type: Offset
Pocket Angle (degrees): 60
Number of Teeth: 23
Packing Offset Diameter: 797.2
Bolt Thread Size: M24
Tooth Width (mm): 80
Bushing Radius (mm): 34
Pitch Circle Diameter: 800.2
View More
Compatible Models for part number 449-2304

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert