Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Bearings3L-9409: 112.71mm Tapered Roller Bearing Cup
HomeDrivetrainTransmissions & ComponentsTransmission Bearings3L-9409: 112.71mm Tapered Roller Bearing Cup
3L-9409: 112.71mm Tapered Roller Bearing Cup

Cat® Tapered Roller Bearing (Cup Only)

Brand: Cat

Product Images
3L-9409: 112.71mm Tapered Roller Bearing Cup
3L-9409: 112.71mm Tapered Roller Bearing Cup
3L-9409: 112.71mm Tapered Roller Bearing Cup
3L-9409: 112.71mm Tapered Roller Bearing Cup
3L-9409: 112.71mm Tapered Roller Bearing Cup

Cat® Tapered Roller Bearing (Cup Only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3L-9409

Units of Measure

USMetric
Outside Diameter (mm): 112.712
Width (mm): 23.812
Outside Diameter (in): 4.4375
Width (in): 0.9375
Material: Alloy Steel
View More
Compatible Models for part number 3L-9409

FELLING HEAD

HF201 HF201B HF221

POWER MODULE

TR43-C18L

HYDRAULIC CONTROL

128 129

TRACK LOADER

963 973 963B 953B 939 931B 931C 943 935C II 953

EJECTOR TRUCK

730C2 EJ 730 730C

WHEEL DOZER

834 834G 834H 834K

LANDFILL COMPACTOR

836 836H 836G 836K

OEM SOLUTIONS

3412C

WINCH

528 518 53 57 56 56H

MOTOR GRADER

24H 24M 16

GRAPPLE

120C 518 125C

WHEEL LOADER

972 XE 966 XE 966XE 988 972M XE 966M XE 988G 988H 988K 972XE

WHEEL SKIDDER

518 528 518C 528B 530B

TRACK-TYPE TRACTOR

D7H D3C II DEUCE 30/30 D4C III D3B D3C D4C II D4B D5C III D4C D5C D6H

CHALLENGER

65C 65B 65E 65D 70C 65 75D 75C 75E 75 85C 85E 85D 95E

ARTICULATED TRUCK

725C 730 EJECTOR 730C2 730C D250E II D350E II 725 725C2 730 735 D300E II

RIPPER

953B 3 7 6 963 953 943

BOOM

120C

CABLE CONTROL

129

POWERTRAIN

TR43M44-C13B

TRAILER

VFS70

BULLDOZER

4P D5C PATLGP 7SU 6A 6S 7A 7S 7U 6SU 5A PAT D5C PAT

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced