Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsAngle Brackets384-2811: Drum Scraper Mounting Bracket
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsAngle Brackets384-2811: Drum Scraper Mounting Bracket
384-2811: Drum Scraper Mounting Bracket

Cat® Drum Scraper Mounting Bracket, L X W X H: 119 X 150 X 270 mm

Brand: Cat

Product Images
384-2811: Drum Scraper Mounting Bracket
384-2811: Drum Scraper Mounting Bracket
384-2811: Drum Scraper Mounting Bracket
384-2811: Drum Scraper Mounting Bracket
384-2811: Drum Scraper Mounting Bracket

Cat® Drum Scraper Mounting Bracket, L X W X H: 119 X 150 X 270 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 384-2811

Units of Measure

USMetric
Material: Steel,Structural Steel
Length (mm): 119.0
Width (mm): 150.0
Height (mm): 270.0
Material Thickness (mm): 12.0
Length (in): 4.7
Width (in): 5.9
Height (in): 10.7
Material Thickness (in): 0.5
View More
Compatible Models for part number 384-2811

INDUSTRIAL ENGINE

C4.4

SOIL COMPACTOR

CS74B CS20 CS66B CS56B CS78B CS64B CS54B CS76B CS68B CS11 CS12 CS13 CS14 CS16 CS17 CS19

VIBRATORY COMPACTOR

CS68B CS56B CS-74B CS78B CS-64B CS12 CS-54B CS-76B CS-66B CS-56B CS74B CS-78B CS-68B CS54B CS14 CS79B CS-79B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced