Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings378-8553: RING-WEAR
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings378-8553: RING-WEAR
378-8553: RING-WEAR

Split Wear Ring

Brand: Cat

Product Images
378-8553: RING-WEAR
378-8553: RING-WEAR
378-8553: RING-WEAR
378-8553: RING-WEAR
378-8553: RING-WEAR

Split Wear Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 378-8553

Units of Measure

USMetric
Material Description: Nylon Plastic provides good resistance to fuels, oils and lubricants. Many different formulations are used, some of which can support high mechanical loads, and perform well at elevated temperatures.
Cross Section Width (in): 1.18
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 3.5
Cross Section Width (mm): 29.9
Material: Nylon Plastic,Nylon, 6, 6/12, 6/6 Plastic
Inside Diameter (mm): 143.0
Inside Diameter (in): 5.63
Cross Section Height (in): 0.14
View More
Compatible Models for part number 378-8553

WHEEL TRACTOR

627H 621H

WHEEL TRACTOR-SCRAPER

627K 627 627K LRC 621K 621

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced