Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits376-9017: STANDARD SIZE Hydraulic Cylinder SEAL KIT
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits376-9017: STANDARD SIZE Hydraulic Cylinder SEAL KIT
376-9017: STANDARD SIZE Hydraulic Cylinder SEAL KIT

Buy Cat® part 376-9017 hydraulic cylinder seal kit containing all seals required for a complete reseal.

Brand: Cat

Product Images
376-9017: STANDARD SIZE Hydraulic Cylinder SEAL KIT
376-9017: STANDARD SIZE Hydraulic Cylinder SEAL KIT
376-9017: STANDARD SIZE Hydraulic Cylinder SEAL KIT
376-9017: STANDARD SIZE Hydraulic Cylinder SEAL KIT
376-9017: STANDARD SIZE Hydraulic Cylinder SEAL KIT

Buy Cat® part 376-9017 hydraulic cylinder seal kit containing all seals required for a complete reseal.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

167-2190: 45mm Rod Diameter Buffer Seal
167-2190: 45mm Rod Diameter Buffer SealQuantity: 1
6J-1972: 76mm Bore Diameter 2-Piece Seal
6J-1972: 76mm Bore Diameter 2-Piece SealQuantity: 1
308-1880: 42.4mm Inner Diameter Double Lip Wiper Seal
308-1880: 42.4mm Inner Diameter Double Lip Wiper SealQuantity: 1
6J-5731: 69.61mm Internal Diameter Rubber Backup Ring
6J-5731: 69.61mm Internal Diameter Rubber Backup RingQuantity: 1
4T-6907: 1.5mm Thick Rod Guide
4T-6907: 1.5mm Thick Rod GuideQuantity: 1
439-4526: 43.1mm Inner Diameter U Cup Seal
439-4526: 43.1mm Inner Diameter U Cup SealQuantity: 1
6J-5733: 76.20mm Outer Diameter Plastic Ring
6J-5733: 76.20mm Outer Diameter Plastic RingQuantity: 1
175-7896: 3.53 x 75.79mm 75A NBR O-Ring
175-7896: 3.53 x 75.79mm 75A NBR O-RingQuantity: 1
175-7895: 3.53 x 69.44mm 75A NBR O-Ring
175-7895: 3.53 x 69.44mm 75A NBR O-RingQuantity: 1
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 376-9017

We are still working on adding a specification for this part.

Compatible Models for part number 376-9017

WHEEL SKIDDER

515 518C

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

WHEEL TRACTOR

627G 627E 637G 657E 637K 657G

INTEGRATED TOOLCARRIER

IT38H IT38F IT38G II

WHEEL TRACTOR-SCRAPER

657 631K 637 631 637K

WHEEL SCRAPER

657E

WHEEL FELLER BUNCHER

TK370 TK380 543 HA870

BACKHOE LOADER

446B 446

BLADE

SNOW WING

MOTOR GRADER

12H NA 12H 12G 12M 12K 120H 120G 163H 135H NA 12H ES 120H ES 160 12M 3 12M 2 120 140M 160K 120M 140K 160H 163H NA 120K 160G 140H 140G 160M 2 160M 3 120H NA 160M 140M 3 AWD 140H NA 150 130G 12M 3 AWD 140K 2 160M 3 AWD 140M 3 140M 2 140H ES 140 143H 135H 160H NA 160H ES 120K 2 120M 2

FELLER BUNCHER

FB518

WHEEL LOADER

938G II 988B 988F 988F II 938F 938H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced