Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals367-0572: 298mm Inner Diameter U-Cup Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals367-0572: 298mm Inner Diameter U-Cup Seal
367-0572: 298mm Inner Diameter U-Cup Seal

Cat® U-Cup Seal for service brake ensuring leak-free operation and improved reliability

Brand: Cat

Product Images
367-0572: 298mm Inner Diameter U-Cup Seal
367-0572: 298mm Inner Diameter U-Cup Seal
367-0572: 298mm Inner Diameter U-Cup Seal
367-0572: 298mm Inner Diameter U-Cup Seal
367-0572: 298mm Inner Diameter U-Cup Seal

Cat® U-Cup Seal for service brake ensuring leak-free operation and improved reliability

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 367-0572

Units of Measure

USMetric
Material Description: Rubber
Inside Diameter (mm): 298.0
Outside Diameter (mm): 313.0
Width (mm): 8.0
Inside Diameter (in): 11.732
Outside Diameter (in): 12.322
Width (in): 0.315
View More
Compatible Models for part number 367-0572

COMPACT WHEEL LOADER

938

WHEEL LOADER

938K 938M 938

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced