Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates357-0497: 6mm Thick Mount Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates357-0497: 6mm Thick Mount Plate
357-0497: 6mm Thick Mount Plate

Cat® 6mm Thick Steel Mount Plate

Brand: Cat

Product Images
357-0497: 6mm Thick Mount Plate
357-0497: 6mm Thick Mount Plate
357-0497: 6mm Thick Mount Plate
357-0497: 6mm Thick Mount Plate
357-0497: 6mm Thick Mount Plate

Cat® 6mm Thick Steel Mount Plate

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-0497

Units of Measure

USMetric
Length (in): 11.81
Length (mm): 300.0
Material: Steel,Carbon Steel
Thickness (in): 0.24
Thickness (mm): 6.0
Width (in): 1.97
Width (mm): 50.0
View More
Compatible Models for part number 357-0497

QUARRY TRUCK

773E 770G 772G

TRUCK

772G 770G 785 795F XQ 775G 785G 793D 773G 772G OEM 773G LRC 775G OEM 775G LRC 773G OEM 770G OEM 789D 785C 785D 777G

OFF HIGHWAY TRUCK

789 785 789G 772 777G 785D 770 777 775 789D 773 773GC

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced