Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets353-1908: Cabin Front Window Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets353-1908: Cabin Front Window Seal
353-1908: Cabin Front Window Seal

Cat® 4.8mm Thick Plastic Seal For Cabin Front Window

Brand: Cat

Product Images
353-1908: Cabin Front Window Seal
353-1908: Cabin Front Window Seal
353-1908: Cabin Front Window Seal
353-1908: Cabin Front Window Seal
353-1908: Cabin Front Window Seal

Cat® 4.8mm Thick Plastic Seal For Cabin Front Window

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 353-1908

Units of Measure

USMetric
Cross Section Thickness (in): 0.188
Inner Diameter (in): 0.23
Length (in): 2.51
Cross Section Thickness (mm): 4.8
Cross Section Width (in): 0.157
Length (mm): 875.0
Material: Brass, Plastic,Polyurethane Plastic
Cross Section Width (mm): 4.0
Thickness (mm): 4.8
Material Description: Polyurethane
Thread: M22X1
Overall Height (in): 34.448
Weight (kg): 0.02
Overall Height (mm): 875.0
Overall Width (in): 24.015
Weight (lb): 0.28
Overall Width (mm): 610.0
Width (mm): 610.0
View More
Compatible Models for part number 353-1908

MINI HYD EXCAVATOR

308E CR 308E2SR 308D 308E2 SR 308E SR 308E2CR 308E2 CR

EXCAVATOR

314E LCR 315F LCR 314D LCR 314D CR 314E CR 314F CR 321D LCR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced