Complete your tax details anytime right here.
HomeGround Engaging ToolsWear PlatesBase Edge Wear Plates345-6751: Base Edge Wear Plate
HomeGround Engaging ToolsWear PlatesBase Edge Wear Plates345-6751: Base Edge Wear Plate
Related parts
2J-3507: 1''-8 Hex Nut
2J-3507: 1''-8 Hex Nut

Track Nut

Check Price
8J-2928: 1-8 Thread 95.25mm Long Plow Bolt
8J-2928: 1-8 Thread 95.25mm Long Plow Bolt

1” - 8 x 3 ¾” Plow Bolt

Check Price
1J-3527: 1-8 Thread 114.3mm Long Plow Bolt
1J-3527: 1-8 Thread 114.3mm Long Plow Bolt

1” - 8 x 4 ½” Plow Bolt

Check Price
4F-4042: 1- 8 Thread 3 in. Plow Bolt
4F-4042: 1- 8 Thread 3 in. Plow Bolt

Shop Cat® 1” - 8 x 3” carbon steel plow bolt for equipment like excavators, bulldozers and wheel loaders.

Check Price
1J-4947: 1-8 Thread 133.35mm Long Plow Bolt
1J-4947: 1-8 Thread 133.35mm Long Plow Bolt

1” - 8 x 5 ¼” Plow Bolt

Check Price
4J-9058: 1- 8 Thread 3 1/4 in. Plow Bolt
4J-9058: 1- 8 Thread 3 1/4 in. Plow Bolt

Shop Cat® 1” thread with 8 TPI and 3 ¼ inches long carbon steel plow bolt for equipment like bulldozers, track loader and wheel loaders.

Check Price
2J-3507
2J-3507: 1''-8 Hex Nut
Check Price
8J-2928
8J-2928: 1-8 Thread 95.25mm Long Plow Bolt
Check Price
1J-3527
1J-3527: 1-8 Thread 114.3mm Long Plow Bolt
Check Price
4F-4042
4F-4042: 1- 8 Thread 3 in. Plow Bolt
Check Price
1J-4947
1J-4947: 1-8 Thread 133.35mm Long Plow Bolt
Check Price
4J-9058
4J-9058: 1- 8 Thread 3 1/4 in. Plow Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced