Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates342-6507: 0.1mm Thick Friction Shim
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates342-6507: 0.1mm Thick Friction Shim
342-6507: 0.1mm Thick Friction Shim

Friction Shim (Gear to Pulley)

Brand: Cat

Product Images
342-6507: 0.1mm Thick Friction Shim
342-6507: 0.1mm Thick Friction Shim
342-6507: 0.1mm Thick Friction Shim
342-6507: 0.1mm Thick Friction Shim
342-6507: 0.1mm Thick Friction Shim

Friction Shim (Gear to Pulley)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 342-6507

Units of Measure

USMetric
Inside Diameter (in): 1.98
Inside Diameter (mm): 50.3
Material: Steel,Corrosion Preventative Fluid,Carbon Steel,Coating Fluid
Outside Diameter (in): 2.56
Outside Diameter (mm): 65.0
Thickness (in): 0.003
Thickness (mm): 0.1
View More
Compatible Models for part number 342-6507

GENERATOR

LC51XX

GENERATOR SET

C6.6 C7.1 GEN XQP200 C7.1 C6.6DE150E XQ230 3512B

HEX BASED SPL SOLUTION

330F OEM 320E

ENGINE

C7.1 MARIN C7.1

TRACK LOADER

963D

MOTOR GRADER

120 140 140 GC

WHEEL LOADER

924H 950GC 924HZ 950 GC

ENGINE - MACHINE

C6.6

ASPHALT PAVER

AP-655D

MARINE ENGINE

C7.1

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C6.6 C7.1

LOG LOADR FORST MACH

558

EXCAVATOR

320E L 548 329F L 320D2 FM 335F LCR 320D 320E 324E 320D GC 326D2 320E LRR 323E L 323D2 L 558 329E LN 324E L 326F L 335F 323F 323E SA 320E LN 320D L 330F 330D2 323E LN 329E L 329D2 L 326F 329D2 323F L 323D L 538 330D2 L 323D2 324E LN 330F L 329E 326D2 L 330F LN 326F LN 320E RR

VIBRATORY COMPACTOR

CP-64 CS-56B CS-68B CP-74B CS-74 CS-74B CS-78B CS-64 CP-56B CP-68B

MOBILE HYD POWER UNIT

329E 330D2 330FMHPU C7.1 330F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced