Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals307-1959: 0.13mm Thick Steel Shim
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals307-1959: 0.13mm Thick Steel Shim
307-1959: 0.13mm Thick Steel Shim

Shim

Brand: Cat

Product Images
307-1959: 0.13mm Thick Steel Shim
307-1959: 0.13mm Thick Steel Shim
307-1959: 0.13mm Thick Steel Shim
307-1959: 0.13mm Thick Steel Shim
307-1959: 0.13mm Thick Steel Shim

Shim

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 307-1959

Units of Measure

USMetric
Overall Thickness (mm): 0.13
Overall Thickness (in): 0.005
Outside Diameter (mm): 60.0
Outside Diameter (in): 2.362
Material: Shim Steel,Carbon Steel
Inside Diameter (mm): 40.0
Inside Diameter (in): 1.574
Hole Size (mm): 17
Hole Size (in): 0.669
View More
Compatible Models for part number 307-1959

MOTOR GRADER

12H NA 16M 12H 12G 24H 18M3 12M 16M3 24M 12K 120H 120G 24 14M-3 14M3 12H ES 14H NA 120H ES 160 12M 3 12M 2 16 120 14 18 140M 160K 120M 140K 160H 120K 140H 140G 160M 2 160M 3 120H NA 16H 160M 16G 140M 3 AWD 14L 140H NA 150 14M 130G 12M 3 AWD 140K 2 160M 3 AWD 16H NA 140M 3 140M 2 140H ES 140 135H 160H NA 16GC 160H ES 14H 120K 2 14G 120M 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced