Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsManually Operated Valves2P-4173: 33mm Length Drain Cock
HomeHydraulicsHydraulic Valve Groups & ComponentsManually Operated Valves2P-4173: 33mm Length Drain Cock
2P-4173: 33mm Length Drain Cock

Cat® Drain Valve For Engine Oil

Brand: Cat

Product Images
2P-4173: 33mm Length Drain Cock
2P-4173: 33mm Length Drain Cock
2P-4173: 33mm Length Drain Cock
2P-4173: 33mm Length Drain Cock
2P-4173: 33mm Length Drain Cock

Cat® Drain Valve For Engine Oil

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-4173

Units of Measure

USMetric
Length (in): 1.3
Length (mm): 33.0
Material Description: Brass
Material: Brass,Alloy Copper
Thread Size (in): 1/4-18 NPTF
Thread: 1/4-18 NPTF
Width (in): 1.3
Width (mm): 33.0
View More
Compatible Models for part number 2P-4173

GENERATOR

SR4

TRUCK ENGINE

1673C 3208 3306

POWER MODULE

XQG400

INTEGRATED TOOLCARRIER

IT28G

MATERIAL HANDLER

MH3022 MH3024

WINCH

528

MOTOR GRADER

12G 120G 140G 130G 14G

TRACK-TYPE TRACTOR

D7F D7G D5 D4D D4E D6C

WHEEL SKIDDER

518 528

ASPHALT PAVER

AP-1000B BG-225C AP-650B

MARINE ENGINE

3208 D330C 3306B D333C 3304 3306 3304B

PIPELAYER

572F 572G 571G 571F 561C

EXCAVATOR

229 225 M315F 231D M317F 235 M318F 225B 225D 215

VIBRATORY COMPACTOR

CP-533D CB-534D CS-663E CS-531D CS-583D CP-663E CS-573D CS-533D CS-683E CP-563D CS-563D

RIPPER SCARIFIER

12G 130G 140G

WHEEL TRACTOR

627B 613B

GENERATOR SET

CG137-12 G3412C 3306B G3412

HYDRAULIC CONTROL

48

ENGINE

G3412 G3408 G3408C G3412C

TRACK LOADER

963 973 951C 951B 941B 977K 955K 955L 941

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

TELEHANDLER

TH255C

WHEEL LOADER

928H 928G 924GZ 928HZ 924HZ 920 924H 924G 926 980B 924K 924 930 938 966C 938K 930G 930H 930K 950

FORWARDER

584HD 584

ENGINE - MACHINE

3116 3114 3208

GEN SET ENGINE

3306 3304 POWER SYS G3412C 3304B 3306B

WHEELED EXCAVATOR

M323F M315D2 M322D MH M322D2 MH3026 MH3024 M322F M322D M318D M320 M318F M317 M315D M317D2 M320F M316F M316D M320D2 M324D2 MH M313D M322D2 MH M318D MH M314F

INDUSTRIAL ENGINE

3304 3306 C9.3B D333C 3116 3114 C11 D330C

WHEEL SCRAPER

637B 627B 637

LOGGER

227

GAS ENGINE

CG137-12 G3304 G3412 G3408C G3408B G3408

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced