Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components2D-1683: 25.40mm Long 90 Degree Elbow Adapter
HomeHydraulicsOther Hydraulic Components2D-1683: 25.40mm Long 90 Degree Elbow Adapter
2D-1683: 25.40mm Long 90 Degree Elbow Adapter

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Product Images
2D-1683: 25.40mm Long 90 Degree Elbow Adapter
2D-1683: 25.40mm Long 90 Degree Elbow Adapter
2D-1683: 25.40mm Long 90 Degree Elbow Adapter
2D-1683: 25.40mm Long 90 Degree Elbow Adapter
2D-1683: 25.40mm Long 90 Degree Elbow Adapter

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2D-1683
Material Description: Plated Steel
Material: Alloy Copper,Alloy Steel,Carbon Steel
View More
Compatible Models for part number 2D-1683

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

OFF HIGHWAY TRUCK

772 770 777 775 773 777G 777E

MATERIAL HANDLER

MH3037 MH3049 MH3059

MOTOR GRADER

18M3 24 120B 16 18 12M 3 AWD 16M 140B 160 140G 16G 150 14M 130G 160M 3 AWD 140 14G 14E 12G 24M 12M 3 12M 2 12F 12E 140M 3 AWD 140M 3 140M 2 16M3 160M 2 160M 3

TRACK-TYPE TRACTOR

D8K D10T2 D8H D11T

WHEEL SKIDDER

525 515 545 535C 535B 545C 525C 525B

ASPHALT PAVER

AP-655C AP-655D AP1055 BG-2455D BG-2455C AP500 AP655 BG-240C BG555E AP-900B PE636 AP-1000B AP-1000E AP-1000D AP-1000F AP400 AP-555E AP-300D AP-1050B AP-650B AP-800D AP-800C BG-230 AP300F BG-260D BG-260C BG1055E AP600 AP555F AP355 AP500F AP-1055B AP-1055F AP-1055D AP-1055E AP655F BG600D BG-2255C BG-225C AP-600D AP555 BG-230D AP300 AP355F BG655D BG1000E AP455 AP-500E SE47 BG-245C AP655F L AP600F BG500E AP1000

MARINE ENGINE

D379A D379B D399 D398A D398B

PIPELAYER

583K

FRONT SHOVEL

235C 385C 5090B

EXCAVATOR

345B II 349D L 215D 375-A L 374F L 390D 390F 225B 225D 390D L 385C FS 345B 345C 345D 385C L 219D 349D2 374D L 229D 349D 352 UHD 229 345B L 225 330D MH 231D 349D2 L 352 M325D MH 235 374F 385B 385C 345D L 235B 235C 235D 365C L 395 325D MH 375-A 365B II 330D 390F L 374 365B L 345C MH M325D L MH 365C 365B

MOBILE HYD POWER UNIT

365C L

RIPPER SCARIFIER

16G

WHEEL TRACTOR

651E 613 621 623 637 631E 631C 631G 623B 623G 623H 623E 623F 621B 633C 657E 621E 621F 657G 621G 621H 621S 627B 627G 627H 627E 627F 637G

RECLAIMER MIXER

RM-500

HYDRAULIC CONTROL

183B

TRACK LOADER

977H 977K

WHEEL DOZER

824C

COMPACT WHEEL LOADER

904B

ELECTRIC ROPE SHOVEL

7495

WHEEL LOADER

988 980G II 980F II 972G II 992D 980C 992C 980F 980G 966G II

GEN SET ENGINE

D398B D379B D399

RIPPER

8D

WHEELED EXCAVATOR

M330D

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

D398B D398 D399 D379 D379B

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

TRUCK

773G LRC 770G 772G 69D 773E 773D 773G 773F 773G OEM 773B 775G 775F 772G OEM 775E 775D 777D 777G 777F 775G OEM 769 772 770 775G LRC 769B 770G OEM 769D 769C

WHEEL SCRAPER

627 651E 633 631G 631D 631E 621E 633E 657G 621G 621F 633B 633D 621B 657E 657B 623G 623F 623E 637E 637G 637D 627G 627F 639D 627B 627E 637 657

ASPHALT SCREED

SE34VT SE34V SE50 VT SE60 V SE50 V AS4173 SE60 VT XW SE47 V SE60VT XW AS4252C SE47 VT SE60 V XW

LOGGER

227

TRACTOR

768C 772B

GAS ENGINE

G398 G399 G379A G379

BULLDOZER

8S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced