Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions291-8019: Seat Suspension Toggle Shaft
HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions291-8019: Seat Suspension Toggle Shaft
291-8019: Seat Suspension Toggle Shaft

Cat® Seat Suspension Toggle Shaft adjusts seat dynamics, enhancing operator comfort in off road environments.

Brand: Cat

Product Images
291-8019: Seat Suspension Toggle Shaft
291-8019: Seat Suspension Toggle Shaft

Cat® Seat Suspension Toggle Shaft adjusts seat dynamics, enhancing operator comfort in off road environments.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 291-8019

Units of Measure

USMetric
Material Description: Steel
Diameter (in): 0.5
Diameter (mm): 12.6
Material: Carbon Steel,Coating Fluid,Low Alloy Steel,Alloy Zinc
Thread Size (in): 3/8-16-2A (2 Places)
Overall Length (in): 14.3
Overall Length (mm): 364.0
View More
Compatible Models for part number 291-8019

TRACK-TYPE TRACTOR

D3K XL D6K2 XL D3K2 XL D6K2 D3K2 LGP D5K LGP D4 D4K XL D6K2 LGP D4K LGP D4K2 LGP D4K2 XL D5K XL D6K D3K LGP D6K XL D5K2 LGP D5K2 XL D6K LGP

PIPELAYER

PL61

TRACK LOADER

963D 973D 953D 963K

WHEEL LOADER

993K 966H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced