Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersBreathers282-9105: Engine Breather
HomeEngineEngine Filters & FluidsEngine FiltersBreathers282-9105: Engine Breather
282-9105: Engine Breather

Cat® 76.962mm (3.030 In) Inside Diameter Engine Breather

Brand: Cat

Product Images
282-9105: Engine Breather
282-9105: Engine Breather
282-9105: Engine Breather
282-9105: Engine Breather
282-9105: Engine Breather

Cat® 76.962mm (3.030 In) Inside Diameter Engine Breather

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 282-9105

Units of Measure

USMetric
Inside Diameter (in): 3.03
Inner Diameter (in): 2.8
Inside Diameter (mm): 76.96
Length (in): 5.84
Number of Teeth: 79
Outside Diameter (mm): 121.4
Length (mm): 148.3
Overall Height (mm): 148.3
Material Description: Steel
Weight (lb): 11.76
Outside Diameter (in): 4.78
Material: Alloy Mixed: Metal,Carbon Steel
View More
Compatible Models for part number 282-9105

TRACK-TYPE TRACTOR

D11

GENERATOR

SR5

GENERATOR SET

C32

MARINE ENGINE

C32B C32 MARINE C32

MARINE AUXILIARY

C32B C32

ENGINE

C32 MARINE

TRUCK

777F

LOCOMOTIVE ENGINE

C32

ROTARY CUTTER

RC7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced