Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes251-2139: 5mm Thickness Steel Bracket
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes251-2139: 5mm Thickness Steel Bracket
251-2139: 5mm Thickness Steel Bracket

Cat® Steel Bracket for Wheel Type Loaders Grease and Automatic Lubrication Lines

Brand: Cat

Product Images
251-2139: 5mm Thickness Steel Bracket
251-2139: 5mm Thickness Steel Bracket
251-2139: 5mm Thickness Steel Bracket
251-2139: 5mm Thickness Steel Bracket
251-2139: 5mm Thickness Steel Bracket

Cat® Steel Bracket for Wheel Type Loaders Grease and Automatic Lubrication Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 251-2139

Units of Measure

USMetric
Material Description: STEEL
Overall Height (in): 1.38
Overall Height (mm): 35.0
Overall Length (in): 1.38
Overall Length (mm): 35.0
Overall Width (in): 0.55
Overall Width (mm): 14.0
Material: Structural Steel,Carbon Steel
View More
Compatible Models for part number 251-2139

WHEEL LOADER

972G II 972M XE 980 XE 962M Z 962 982XE 980G II 966M XE 980XE 962G II 966 972H 972K 980H 972M 972 972L 980L 980K 972XE 980M 950M Z 966 GC 972 XE 950GC 966 XE 966XE 966K XE 980 982 950G II 938H 966H 980GC 962H 966L 966K 950H 966M 950K 962L 962K 966G II 950M 950 950L 962M 982 XE 982M 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced