Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits245-3749: Hammer Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
245-3749: Hammer Seal Kit
245-3749: Hammer Seal Kit

Cat® Hammer Seal Kit

Brand: Cat

Product Images
245-3749: Hammer Seal Kit
245-3749: Hammer Seal Kit

Cat® Hammer Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

180-8722: 3.53 x 26.57mm 90A NBR O-Ring
180-8722: 3.53 x 26.57mm 90A NBR O-RingQuantity: 1
259-6573: SEAL-O-RING
259-6573: SEAL-O-RINGQuantity: 1
238-1872: SEAL
238-1872: SEALQuantity: 1
313-4421: 60mm Inner Diameter Base Accumulator Seal
313-4421: 60mm Inner Diameter Base Accumulator SealQuantity: 1
4J-5351: 2.62 x 17.12mm 90A NBR O-Ring
4J-5351: 2.62 x 17.12mm 90A NBR O-RingQuantity: 5
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 4
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
6V-0357: 3.53 x 29.74mm 90A NBR O-Ring
6V-0357: 3.53 x 29.74mm 90A NBR O-RingQuantity: 1
254-1445: Hydraulic Hammer Seal
254-1445: Hydraulic Hammer SealQuantity: 1
254-1444: 62mm Inner Diameter Lip Seal
254-1444: 62mm Inner Diameter Lip SealQuantity: 1
4J-9535: 2.62 x 10.77mm 90A NBR O-Ring
4J-9535: 2.62 x 10.77mm 90A NBR O-RingQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 2
8U-2522: 88.57 Inner Diameter O Ring Seal
8U-2522: 88.57 Inner Diameter O Ring SealQuantity: 2
254-1437: 34mm Inner Diameter Retaining Ring
254-1437: 34mm Inner Diameter Retaining RingQuantity: 2
257-3114: SEAL
257-3114: SEALQuantity: 1
5P-3108: 20.3mm Inside Diameter Seal-O-Ring
5P-3108: 20.3mm Inside Diameter Seal-O-RingQuantity: 2
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Specifications for part number 245-3749

Units of Measure

USMetric
Width (mm): 268.986
Height (mm): 48.006
Length (in): 10.6
Length (mm): 268.986
Height (in): 1.9
View More
Compatible Models for part number 245-3749

MULTI TERRAIN LOADER

277C

HAMMER

H65DS

BACKHOE

BH150

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert