Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits245-3748: Hammer Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
245-3748: Hammer Seal Kit
245-3748: Hammer Seal Kit

Cat® Hammer Seal Kit

Brand: Cat

Product Images
245-3748: Hammer Seal Kit
245-3748: Hammer Seal Kit

Cat® Hammer Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

243-2101: Hydraulic Hammer Retaining Pin Seal Ring
243-2101: Hydraulic Hammer Retaining Pin Seal RingQuantity: 2
267-1707: SEAL
267-1707: SEALQuantity: 1
5P-3108: 20.3mm Inside Diameter Seal-O-Ring
5P-3108: 20.3mm Inside Diameter Seal-O-RingQuantity: 2
267-1708: SEAL-WIPER
267-1708: SEAL-WIPERQuantity: 1
4J-9535: 2.62 x 10.77mm 90A NBR O-Ring
4J-9535: 2.62 x 10.77mm 90A NBR O-RingQuantity: 1
5P-0908: 2.62 x 72.69mm 75A NBR O-Ring
5P-0908: 2.62 x 72.69mm 75A NBR O-RingQuantity: 2
5J-2974: 2.62 x 15.54mm 90A NBR O-Ring
5J-2974: 2.62 x 15.54mm 90A NBR O-RingQuantity: 5
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 2
251-3322: 82.22mm Inner Diameter Hydraulic Hammer O Ring Seal
251-3322: 82.22mm Inner Diameter Hydraulic Hammer O Ring SealQuantity: 1
180-8722: 3.53 x 26.57mm 90A NBR O-Ring
180-8722: 3.53 x 26.57mm 90A NBR O-RingQuantity: 1
238-1873: 52mm Inner Diameter Lower Bushing Seal
238-1873: 52mm Inner Diameter Lower Bushing SealQuantity: 1
238-1872: SEAL
238-1872: SEALQuantity: 1
313-4421: 60mm Inner Diameter Base Accumulator Seal
313-4421: 60mm Inner Diameter Base Accumulator SealQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 4
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
Showing 1 to 15 of 15
DescriptionSpecificationsCompatible Models
Specifications for part number 245-3748

Units of Measure

USMetric
Width (mm): 203.2
Height (mm): 19.99
Length (in): 8
Height (in): 0.8
Length (mm): 203.2
View More
Compatible Models for part number 245-3748

HAMMER

H55DS

BACKHOE

BH30W BH150 BH160 BH30

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert