Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals222-0807: 85.70mm Inner Diameter Oil Seal Ring Washer
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals222-0807: 85.70mm Inner Diameter Oil Seal Ring Washer
222-0807: 85.70mm Inner Diameter Oil Seal Ring Washer

Cat® Hydrogenated Nitrile Rubber Rectangular Seal Ring Washer for Auger Drive

Brand: Cat

Product Images
222-0807: 85.70mm Inner Diameter Oil Seal Ring Washer
222-0807: 85.70mm Inner Diameter Oil Seal Ring Washer
222-0807: 85.70mm Inner Diameter Oil Seal Ring Washer
222-0807: 85.70mm Inner Diameter Oil Seal Ring Washer
222-0807: 85.70mm Inner Diameter Oil Seal Ring Washer

Cat® Hydrogenated Nitrile Rubber Rectangular Seal Ring Washer for Auger Drive

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 222-0807

Units of Measure

USMetric
Seal Type: Rectangular
Material: HNBR,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 85.7
Cross Section Width (mm): 11.0
Cross Section Height (mm): 12.75
Inside Diameter (in): 3.374
Outside Diameter (in): 4.378
Cross Section Width (in): 0.433
Cross Section Height (in): 0.502
View More
Compatible Models for part number 222-0807

MINI HYD EXCAVATOR

305E 303.5E2 CR 305.5E2 CR 305E2 CR 303.5E 305.5E

AUGER

A19B A19 A41

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced